Technical Data
Properties
Article number | 0.0.492.61 |
---|---|
Line | line 8 |
Property | stainless |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 4,64 cm2 |
Moment of Inertia, torsional | It = 0,75 cm4 |
Moment of Inertia, x-axis | Ix = 7,44 cm4 |
Moment of Inertia, y-axis | Iy = 7,44 cm4 |
Weight, spec. Length | m = 3,65 kg/m |
Delivery unit | 1 pce., length 6000 mm |
Material | St |
Resistance Moment, x-axis | Wx = 3,72 cm3 |
Resistance Moment, y-axis | Wy = 3,72 cm3 |
Description
Variants
Sort by
Unità di consegna: Taglio | Lunghezza: 20 ... 6000 | |
Unità di consegna: Pezzo | Lunghezza: 6000 |
Load Calculation
Deflection calculator
Force application
20 6.000
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35010190
eCl@ss 4.0
35010118
eCl@ss 4.1
35010118
eCl@ss 5.0
35010190
eCl@ss 5.1
35010190
UNSPSC 9.0
30102304
eCl@ss 7.1
35010190
UNSPSC 7.0
30102304
eCl@ss 11.0
23360101
eCl@ss 6.0.1
23360101
Customs tariff number
72169110