item divider Motix
Drilling Jigs, Mitre Connections

Drilling Jigs, Mitre Connections


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Notes on Use and Installation

Properties

Article number 0.0.493.71
Line line 8
ESD ESD-safe = No
Weight m = 0,8 kg
Delivery unit 1 pce.
Material St, black

Description

Drilling Jig 8 D9 is then fitted into the 14.2 mm dia. profile bore on the side.
For every cut-off angle γ, it positions a 9 mm dia. Standard Drill at right angles to the end face cut profile edge.

Variants

Sort by

Line:  8 Diameter:  ø 9 mm
Line:  8 Diameter:  ø 14.2 mm
Line:  6 Diameter:  ø 9.1 mm
Line:  6 Diameter:  ø 5.5 mm

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21170203
eCl@ss 11.0
21170208
UNSPSC 9.0
27112825
eCl@ss 4.0
21030102
eCl@ss 4.1
21030102
eCl@ss 5.0
21170203
eCl@ss 5.1
21170203
eCl@ss 6.0.1
21170203
eCl@ss 7.1
21170203
UNSPSC 7.0
27112825
Customs tariff number
73269098