Technical Data
Scope of Delivery
Depth limit stop
Notes on Use and Installation
Properties
Article number | 0.0.493.72 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 1,85 kg |
Delivery unit | 1 pce. |
Material | St, black |
Description
Variants
Sort by
Série: 8 | Diamètre: ø 9 mm | |
Série: 8 | Diamètre: ø 14,2 mm | |
Série: 6 | Diamètre: ø 9,1 mm | |
Série: 6 | Diamètre: ø 5,5 mm |
Downloads
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21170203
eCl@ss 11.0
21170208
UNSPSC 9.0
27112825
eCl@ss 4.0
21030102
eCl@ss 4.1
21030102
eCl@ss 5.0
21170203
eCl@ss 5.1
21170203
eCl@ss 6.0.1
21170203
eCl@ss 7.1
21170203
UNSPSC 7.0
27112825
Customs tariff number
73269098