item divider Motix
Panel-clamping strip plastic strip

Panel-clamping strip plastic strip


Show all 16 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.This component is suitable for use in cleanroom applications. It has either been certified to ISO 14644-1 (particle emissions), ISO 14644-15 (outgassing) or another regulation pertaining to cleanroom technology, or it is identical to articles that have been certified. Alternatively, the component can be specially accredited for use in clean production due to its function or design.

Properties

Article number 0.0.493.73
Line line 8
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight, spec. Length m = 127 g/m
Delivery unit 1 pce., length 3000 mm
Material PP/TPE
cleanroom suitability Yes

Description

Panel-Clamping Strips 8 are ideal for retrofitting panel elements (preferably made of Acrylic Glass, PET-G or Polycarbonate) into a closed profile frame. Apart from straight saw cuts, no further machining of the panel element or Panel-Clamping Strips is required if the profile frame is connected with Central-Fastening Sets 8.
Panel-Clamping Strips consist of two articles. The first of these, an aluminium strip (0.0.495.05), locates into the profile groove and holds the panel element in place. A second strip, made of flexible plastic, is then used to secure both the panel element and the aluminium strip in the groove. If necessary, the plastic strip can be levered out in order to remove the panel element from the frame.
Panel-Clamping Strips secure the panel element so that there is a minimal offset to the outer edge of the profile. This produces a smooth outer wall for protective enclosures and helps reduce turbulence caused by air flows.
The thickness of the panel element (s) determines which Panel-Clamping Strip is required.
s = 2 - 4 / 4 - 6 / 6 - 8 / 8 - 10 mm

Assembly Instructions

A screwdriver is used to lever out the Panel-Clamping Strip so as to enable removal of the panel element from the frame.
When an Automatic-Fastening Set is installed at the end of a profile, Panel-Clamping Strip 8 Al and Panel-Clamping Strip 8 made of plastic both need to have 40 mm trimmed from them so they can be fitted into the Line 8 groove.

Variants

Sort by

Baureihe:  6 Liefereinheit:  Zuschnitt Länge:  20 ... 3000 Nuttyp:  6 mm Plattenstärkenbereich:  2-4 mm
Baureihe:  6 Liefereinheit:  Stück Länge:  3000 Nuttyp:  6 mm Plattenstärkenbereich:  2-4 mm
Baureihe:  6 Liefereinheit:  Zuschnitt Länge:  20 ... 3000 Nuttyp:  6 mm Plattenstärkenbereich:  4-6 mm
Baureihe:  6 Liefereinheit:  Stück Länge:  3000 Nuttyp:  6 mm Plattenstärkenbereich:  4-6 mm
Baureihe:  8 Liefereinheit:  Zuschnitt Länge:  20 ... 3000 Nuttyp:  8 mm Plattenstärkenbereich:  2-4 mm
Baureihe:  8 Liefereinheit:  Stück Länge:  3000 Nuttyp:  8 mm Plattenstärkenbereich:  2-4 mm
Baureihe:  8 Liefereinheit:  Zuschnitt Länge:  20 ... 3000 Nuttyp:  8 mm Plattenstärkenbereich:  4-6 mm
Baureihe:  8 Liefereinheit:  Stück Länge:  3000 Nuttyp:  8 mm Plattenstärkenbereich:  4-6 mm
Baureihe:  8 Liefereinheit:  Zuschnitt Länge:  2000 Nuttyp:  8 mm Plattenstärkenbereich:  4-6 mm
Baureihe:  8 Liefereinheit:  Stück Länge:  2000 Nuttyp:  8 mm Plattenstärkenbereich:  4-6 mm
Baureihe:  8 Liefereinheit:  Zuschnitt Länge:  20 ... 3000 Nuttyp:  8 mm Plattenstärkenbereich:  6-8 mm
Baureihe:  8 Liefereinheit:  Stück Länge:  3000 Nuttyp:  8 mm Plattenstärkenbereich:  6-8 mm
Baureihe:  8 Liefereinheit:  Zuschnitt Länge:  20 ... 3000 Nuttyp:  8 mm Plattenstärkenbereich:  8-10 mm
Baureihe:  8 Liefereinheit:  Stück Länge:  3000 Nuttyp:  8 mm Plattenstärkenbereich:  8-10 mm
Baureihe:  10 Liefereinheit:  Zuschnitt Länge:  20 ... 3000 Nuttyp:  10 mm Plattenstärkenbereich:  4-6 mm
Baureihe:  10 Liefereinheit:  Stück Länge:  3000 Nuttyp:  10 mm Plattenstärkenbereich:  4-6 mm

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
UNSPSC 9.0
30102315
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 11.0
23360492
eCl@ss 4.0
35030108
eCl@ss 7.1
35030190
UNSPSC 7.0
30102315
Customs tariff number
39169090