item divider Motix
Universal holder

Universal holder


Show all 6 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.494.52
Line line 8
Property black
ESD ESD-safe = No
Weight m = 4 g
Delivery unit 1 pce.
Material PA-GF

Description

Universal Holder 8 provides a particularly easy means for securing cables to Line 8 profile structures.
Cable ties provide an easy means of securing cables, lines and hoses to Universal Holder 8, both along and across the groove.

Assembly Instructions

Universal Holder 8 is inserted directly into the profile groove without additional fastening elements and is locked in place by means of a 90° turn. A wrench A/F 17 is recommended for this operation.

Variants

Sort by

Baureihe:  8 Winkellage:  0° / 90° Klettband:  X Schnellmontage: Farbe:  schwarz schwarz
Baureihe:  6 Winkellage:  0° / 90° Klettband:  X Schnellmontage: Farbe:  schwarz schwarz
Baureihe:  - Winkellage:  0°...360° Klettband:  X Schnellmontage:  X Farbe:  schwarz schwarz
Baureihe:  8 Winkellage:  0° / 90° Klettband: Schnellmontage: Farbe:  schwarz schwarz
Baureihe:  8 Winkellage: Klettband:  X Schnellmontage: Farbe:  grau grau
Baureihe:  LPS Winkellage:  0° / 90° Klettband:  X Schnellmontage: Farbe:  grau grau

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27140702
eCl@ss 7.1
27140702
eCl@ss 4.0
27140799
eCl@ss 4.1
27140799
eCl@ss 5.0
27140707
eCl@ss 5.1
27140707
eCl@ss 6.0.1
27140706
eCl@ss 11.0
27140710
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097