Grip rail profile
20 3.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.494.59 |
---|---|
Line | line X |
Property | natural |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 3,43 cm2 |
Weight, spec. Length | m = 1,01 kg/m |
Delivery unit | cut-off max. 3000 mm |
Material | Al, anodized |
Description
Variants
Sort by
Série: 8 | Unité de livraison: découpe | Longueur: 20 ... 3000 | |
Série: 8 | Unité de livraison: pièce | Longueur: 3000 | |
Série: X | Unité de livraison: découpe | Longueur: 20 ... 3000 | |
Série: X | Unité de livraison: pièce | Longueur: 3000 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23210303
eCl@ss 7.1
23210303
UNSPSC 7.0
31162801
UNSPSC 9.0
31162801
eCl@ss 11.0
23360192
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
Customs tariff number
76042100