Technical Data
Scope of Delivery
2 Button-Head Screws ISO 7380-M5x16, St, bright zinc-plated
Properties
Article number | 0.0.494.73 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 54,5 g |
Delivery unit | 1 set |
Material | Die-cast zinc, white aluminium similar to RAL 9006 |
Tightening torque, bright zinc-plated | Mbz-p = 4,5 Nm |
Description
Downloads
CAD Data
Accessoires
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
30152001
eCl@ss 11.0
23360290
UNSPSC 7.0
30152001
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 7.1
23360290
Customs tariff number
83024200