item divider Motix
Levelling Knuckle Foot

Levelling Knuckle Foot


Show all 37 variants
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Spindle 24 A/F, St, bright zinc-plated
Foot plate, die-cast zinc, white aluminium
Hexagon nut DIN 934 M16-I8I, 24 A/F, St, bright zinc-plated
amax. = 73 mm
amin. = 32 mm (without nut)

Properties

Article number 0.0.496.03
Line line X
Property white aluminium, similar to RAL 9006
ESD ESD-safe = No
Weight m = 457 g
Force max Fmax. = 10.000 N
Delivery unit 1 pce.
Angle α = 7 °

Description

Knuckle Feet X are infinitely adjustable in height and are suitable for all kinds of equipment. Depending on the application, Knuckle Feet can be fitted in the core bores of the profiles or in conjunction with Base Plates/Transport Plates. They can be extended with the appropriate Inserts and Foot Clamps. The minimum foot height is obtained by removing the locking nut. Unevenness is compensated by a ball-and-socket joint.
Accessories extend the range of applications of the Knuckle Feet:
• Rubber Inserts can be used to immobilize items and protect the floor from damage. They can be retrofitted to the adjustable feet.
• The Foot Clamp X D80 is used in conjunction with sets of floor fasteners to attach Knuckle Foot X D80 to the floor or wall.

Variants

Sort by

Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 20 mm Filetage:  M5
Série:  - Matériau:  Acier (inoxydable) Couleur:  aluminium naturel aluminium naturel Diamètre:  ø 20 mm Filetage:  M5
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 30 mm Filetage:  M6
Série:  - Matériau:  Acier (inoxydable) Couleur:  aluminium naturel aluminium naturel Diamètre:  ø 30 mm Filetage:  M6
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 30 mm Filetage:  M6
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 40 mm Filetage:  M8
Série:  - Matériau:  Acier (inoxydable) Couleur:  aluminium naturel aluminium naturel Diamètre:  ø 40 mm Filetage:  M8
Série:  - Matériau:  Acier zingué Couleur:  aluminium naturel aluminium naturel Diamètre:  ø 40 mm Filetage:  M8
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 40 mm Filetage:  M8
Série:  - Matériau:  Acier zingué Couleur:  gris gris Diamètre:  ø 40 mm Filetage:  M8
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 40 mm Filetage:  M10
Série:  - Matériau:  Acier zingué Couleur:  gris gris Diamètre:  ø 40 mm Filetage:  M10
Série:  - Matériau:  Acier (inoxydable) Couleur:  aluminium naturel aluminium naturel Diamètre:  ø 40 mm Filetage:  M10
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 47 mm Filetage:  M10
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 60 mm Filetage:  M10
Série:  - Matériau:  Acier zingué Couleur:  gris gris Diamètre:  ø 60 mm Filetage:  M10
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 60 mm Filetage:  M10
Série:  - Matériau:  Acier zingué Couleur:  gris gris Diamètre:  ø 60 mm Filetage:  M10
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 60 mm Filetage:  M12
Série:  - Matériau:  Acier zingué Couleur:  gris gris Diamètre:  ø 60 mm Filetage:  M12
Série:  - Matériau:  Acier (inoxydable) Couleur:  aluminium naturel aluminium naturel Diamètre:  ø 60 mm Filetage:  M12
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 60 mm Filetage:  M12
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 80 mm Filetage:  M10
Série:  - Matériau:  Acier zingué Couleur:  gris gris Diamètre:  ø 80 mm Filetage:  M10
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 80 mm Filetage:  M12
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 80 mm Filetage:  M12
Série:  - Matériau:  Acier zingué Couleur:  gris gris Diamètre:  ø 80 mm Filetage:  M12
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 80 mm Filetage:  M16
Série:  - Matériau:  Acier zingué Couleur:  gris gris Diamètre:  ø 80 mm Filetage:  M16
Série:  - Matériau:  Acier (inoxydable) Couleur:  aluminium naturel aluminium naturel Diamètre:  ø 80 mm Filetage:  M16
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  ø 80 mm Filetage:  M16
Série:  - Matériau:  Acier zingué Couleur:  gris gris Diamètre:  ø 80 mm Filetage:  M16
Série:  - Matériau:  Acier zingué Couleur:  noir noir Diamètre:  - Filetage:  M12
Série:  X Matériau:  Acier zingué Couleur:  gris gris Diamètre:  ø 40 mm Filetage:  M8
Série:  X Matériau:  Acier zingué Couleur:  gris gris Diamètre:  ø 40 mm Filetage:  M8
Série:  X Matériau:  Acier zingué Couleur:  gris gris Diamètre:  ø 40 mm Filetage:  M10
Série:  X Matériau:  Acier zingué Couleur:  aluminium naturel aluminium naturel Diamètre:  ø 80 mm Filetage:  M16

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 11.0
23250312
eCl@ss 7.1
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
eCl@ss 4.0
22041433
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
83024200