Base Plate
On request
Technical Data
Properties
Article number | 0.0.600.55 |
---|---|
Line | line X |
Line | line 8 |
Property | white aluminium, similar to RAL 9006 |
ESD | ESD-safe = No |
Thread | M8 |
Weight | m = 253 g |
Delivery unit | 1 pce. |
Material | Die-cast zinc |
Description
Variants
Sort by
Line: 5 | External dimension: 40x40 | Thread: M8 | Shape: Square | Colour: Black | |
Line: 5 | External dimension: 40x40 | Thread: M10 | Shape: Square | Colour: Black | |
Line: 5 | External dimension: 40x40 | Thread: M12 | Shape: Square | Colour: Black | |
Line: 5 | External dimension: 40x20 | Thread: M8 | Shape: Rectangular | Colour: Black | |
Line: 6 | External dimension: 60x30 | Thread: M10 | Shape: Rectangular | Colour: Black | |
Line: 6 | External dimension: 60x30 | Thread: M12 | Shape: Rectangular | Colour: Black | |
Line: 6 | External dimension: 60x30 | Thread: M16 | Shape: Rectangular | Colour: Black | |
Line: 6 | External dimension: 60x60 | Thread: M10 | Shape: Square | Colour: Black | |
Line: 6 | External dimension: 60x60 | Thread: M12 | Shape: Square | Colour: Black | |
Line: 6 | External dimension: 60x60 | Thread: M16 | Shape: Square | Colour: Black | |
Line: 8 | External dimension: 40x40 | Thread: M10 | Shape: Square | Colour: Black | |
Line: 8 | External dimension: 40x40 | Thread: M8 | Shape: Square | Colour: Black | |
Line: 8 | External dimension: 80x40 | Thread: M10 | Shape: Rectangular | Colour: Black | |
Line: 8 | External dimension: 80x40 | Thread: M10 | Shape: Rectangular | Colour: White aluminium | |
Line: 8 | External dimension: 80x40 | Thread: M12 | Shape: Rectangular | Colour: Black | |
Line: 8 | External dimension: 80x40 | Thread: M12 | Shape: Rectangular | Colour: White aluminium | |
Line: 8 | External dimension: 80x40 | Thread: M16 | Shape: Rectangular | Colour: Black | |
Line: 8 | External dimension: 80x40 | Thread: M16 | Shape: Rectangular | Colour: White aluminium | |
Line: 8 | External dimension: 80x80 | Thread: M10 | Shape: Square | Colour: Black | |
Line: 8 | External dimension: 80x80 | Thread: M10 | Shape: Square | Colour: White aluminium | |
Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: Square | Colour: Black | |
Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: Square | Colour: White aluminium | |
Line: 8 | External dimension: 80x80 | Thread: M16 | Shape: Square | Colour: Black | |
Line: 8 | External dimension: 80x80 | Thread: M16 | Shape: Square | Colour: White aluminium | |
Line: 8 | External dimension: 80x80 | Thread: M20 | Shape: Square | Colour: Black | |
Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: Triangular | Colour: Black | |
Line: 8 | External dimension: 80x80 | Thread: M16 | Shape: Triangular | Colour: Black | |
Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: Rounded | Colour: White aluminium | |
Line: 8 | External dimension: 120x120 | Thread: M16 | Shape: Square | Colour: Aluminium, natural | |
Line: 8 | External dimension: 160x60 | Thread: M12 + M10 | Shape: Rectangular | Colour: White aluminium | |
Line: X | External dimension: 80x40 | Thread: M8 | Shape: Rectangular | Colour: White aluminium | |
Line: X | External dimension: 80x40 | Thread: M10 | Shape: Rectangular | Colour: White aluminium | |
Line: X | External dimension: 80x40 | Thread: M16 | Shape: Rectangular | Colour: White aluminium | |
Line: X | External dimension: 80x80 | Thread: M10 | Shape: Square | Colour: White aluminium | |
Line: X | External dimension: 80x80 | Thread: M16 | Shape: Square | Colour: White aluminium | |
Line: 10 | External dimension: 100x100 | Thread: M12 | Shape: Square | Colour: White aluminium | |
Line: 10 | External dimension: 100x100 | Thread: M16 | Shape: Square | Colour: White aluminium | |
Line: 10 | External dimension: 100x50 | Thread: M12 | Shape: Rectangular | Colour: White aluminium | |
Line: 10 | External dimension: 100x50 | Thread: M16 | Shape: Rectangular | Colour: White aluminium | |
Line: 10 | External dimension: 200x100 | Thread: M12 + M16 | Shape: Rectangular | Colour: White aluminium | |
Line: 12 | External dimension: 120x120 | Thread: M12 | Shape: Square | Colour: Black | |
Line: 12 | External dimension: 120x120 | Thread: M16 | Shape: Square | Colour: Black | |
Line: 12 | External dimension: 120x60 | Thread: M16 | Shape: Rectangular | Colour: Black | |
Line: 12 | External dimension: 120x60 | Thread: M12 | Shape: Rectangular | Colour: Black |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
79070000