Magnetic Door Stop
On request
Technical Data
Scope of Delivery
Housing, PA-GF
Insert plate, St, bright zinc-plated
Stop plate, St, bright zinc-plated
2 T-Slot Nuts V 8 St M5, bright zinc-plated
Countersunk Screw DIN 7991-M5x12, St, bright-zinc-plated
Countersunk Screw DIN 7991-M5x14, St, bright zinc-plated
Properties
Article number | 0.0.600.73 |
---|---|
Line | line X |
Line | line 8 |
Property | grey |
ESD | ESD-safe = No |
Weight | m = 76 g |
Force | F = 40 N |
Delivery unit | 1 set |
cleanroom suitability | Yes |
Description
Variants
Sort by
Colour: Grey | Modular dimension: 40x40 mm | |
Colour: Black | Modular dimension: 40x40 mm | |
Colour: Grey | Modular dimension: 32x18 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31163101
UNSPSC 7.0
31163101
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 6.0.1
23210192
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
39269097