item divider Motix
Hinge

Hinge


Show all 11 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 hinge halves X 8 40x40, die-cast zinc, white aluminium
4 fixing elements, die-cast zinc, bright zinc-plated
1 thread bush M8, St, bright zinc-plated
1 bush liner, St, bright zinc-plated
1 spacer collar, St, bright zinc-plated
1 clamp Lever Pi 60 M8x40

Properties

Article number 0.0.601.13
Line line X
Line line 8
ESD ESD-safe = No
Weight m = 390 g
Load movable F2 = 750 N
Load movable F1 = 750 N
Load rigid F1 = 5.000 N
Load rigid F2 = 1.000 N
Delivery unit 1 pce.

Description

The Hinge connects profiles at any angle up to 180°. It can be used as a hinge (adjustment range ± 90°) or rigid angle element. The connection is made on the face side or with the matching t-slot nut.
The Hinges with Clamp Lever can be locked in position or released. Particularly suitable for adjustable holders, swivel-type arms for Parts Containers and other similar equipment.
Specially designed Hinges X 8 with or without a clamp lever are available for profile constructions built with Line X.
Hinges X 8, heavy-duty can be used to connect profiles at any angle up to 180° and as movable hinges (adjustment range ± 90°). When combined with spacer rings, the Hinges, heavy-duty are freely movable, but removing these rings – and pinning the Hinges, if necessary – creates rigid angled connections for reinforcing struts, for instance.
Hinge X 8 40x40, heavy-duty with Clamp Lever allows you to adjust the angle of connection in a matter of seconds.

Variants

Sort by

Line:  5 External dimension:  20x20 Hinge design:  Custom Clamp Lever:  X Model:  Normal
Line:  5 External dimension:  20x20 Hinge design:  Custom Clamp Lever: Model:  Normal
Line:  6 External dimension:  30x30 Hinge design:  Custom Clamp Lever:  X Model:  Normal
Line:  6 External dimension:  30x30 Hinge design:  Custom Clamp Lever: Model:  Normal
Line:  8 External dimension:  40x40 Hinge design:  Custom Clamp Lever:  X Model:  Normal
Line:  8 External dimension:  40x40 Hinge design:  Custom Clamp Lever: Model:  Normal
Line:  8 External dimension:  80x40 Hinge design:  Custom Clamp Lever:  X Model:  Normal
Line:  X External dimension:  40x40 Hinge design:  Custom Clamp Lever:  X Model:  Normal
Line:  X External dimension:  40x40 Hinge design:  Custom Clamp Lever: Model:  Normal
Line:  5 External dimension:  20x20 Hinge design:  End face / groove Clamp Lever:  X Model:  One-sided
Line:  5 External dimension:  20x20 Hinge design:  End face / end face Clamp Lever:  X Model:  Both sides

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23020104
eCl@ss 11.0
23360301
eCl@ss 4.0
23030704
eCl@ss 4.1
23030704
eCl@ss 5.0
23020104
eCl@ss 5.1
23020104
eCl@ss 6.0.1
23020104
eCl@ss 7.1
23020104
UNSPSC 9.0
31162403
UNSPSC 7.0
31162403
Customs tariff number
79070000