item divider Motix
Foot Cap X 8 40x40 light, grey similar to RAL 7042

Foot Cap X 8 40x40 light, grey similar to RAL 7042

0.0.601.21


This product is no longer available.

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench Systemitem products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.601.21
Line Work Bench System
Line line X
Line line 8
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 15 g
Delivery unit 1 pce.
Material PA-GF

Description

Foot Cap X 8 40x40 light is a plastic cap which is used to cover the end of a Profile X 8 40x40 light if Knuckle Foot X D40 is screwed into the profile’s core bore.
Note: To protect Foot Cap X 8 40x40, the locking nut of Knuckle Foot X D40 can only be tightened with a reduced torque of M = 10 Nm.
Knuckle Foot X D40, M8x80 has an extended spindle which makes it ideal for combining with Foot Cap X 8 40x40 light.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 4.0
21100201
UNSPSC 9.0
56111902
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
39235090