item divider Motix
Hinge PA

Hinge PA


Show all 14 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.This component is suitable for use in cleanroom applications. It has either been certified to ISO 14644-1 (particle emissions), ISO 14644-15 (outgassing) or another regulation pertaining to cleanroom technology, or it is identical to articles that have been certified. Alternatively, the component can be specially accredited for use in clean production due to its function or design.

Scope of Delivery

2 Hinge Leaves, PA
Washer, St, bright zinc-plated
Grooved pin, St, bright zinc-plated

Properties

Article number 0.0.601.52
Line line X
Line line 8
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 28 g
Force max Fmax. = 100 N
Delivery unit 1 pce.
cleanroom suitability Yes

Description

The shape and colour of Hinges X 8 PA match Profiles X 8.
Hinges X 8 PA are simple components for lightweight doors and lids. They have anti-torsion elements which engage with the profile grooves.
Mit Scharnieren PA können entweder zwei parallele Profile oder ein Profil und eine Fläche schwenkbar verbunden werden.
Hinges PA have an anti-torsion feature that engages with the profile grooves. Before the Hinges can be fastened to a panel element, through-holes need to be drilled into the panel.

Assembly Instructions

Line 6, 8 and 10 door elements can be attached either permanently or in such a way that they can be lifted off subsequently.
For the lift-off version, the doors must be equipped only with right-hand or left-hand Hinges.
For the permanently fixed version, right-hand and left-hand Hinges must be combined.

Variants

Sort by

Line:  5 Colour:  Grey Grey Lift-off:  X Limit stop:  -
Line:  5 Colour:  Black Black Lift-off:  X Limit stop:  -
Line:  6 Colour:  Grey Grey Lift-off: Limit stop:  Left
Line:  6 Colour:  Black Black Lift-off: Limit stop:  Left
Line:  6 Colour:  Grey Grey Lift-off: Limit stop:  Right
Line:  6 Colour:  Black Black Lift-off: Limit stop:  Right
Line:  8 Colour:  Grey Grey Lift-off: Limit stop:  Left
Line:  8 Colour:  Black Black Lift-off: Limit stop:  Left
Line:  8 Colour:  Grey Grey Lift-off: Limit stop:  Right
Line:  8 Colour:  Black Black Lift-off: Limit stop:  Right
Line:  10 Colour:  Grey Grey Lift-off: Limit stop:  Left
Line:  10 Colour:  Grey Grey Lift-off: Limit stop:  Right
Line:  X Colour:  Grey Grey Lift-off: Limit stop:  Left
Line:  X Colour:  Grey Grey Lift-off: Limit stop:  Right

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 11.0
23250304
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
UNSPSC 9.0
31162403
UNSPSC 7.0
31162403
Customs tariff number
39269097