Technical Data
Properties
Article number | 0.0.602.04 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight, spec. Length | m = 2,5 kg/m |
Delivery unit | 1 pce., length 3800 mm |
Material | St, Cf 53, hardened, polished |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 0 ... 3000 | Number of revolution rows: 2 | Rail width: 15 mm | |
Delivery unit: Piece | Length: 3000 | Number of revolution rows: 2 | Rail width: 15 mm | |
Delivery unit: Cut-off | Length: 20 ... 1900 | Number of revolution rows: 4 | Rail width: 15 mm | |
Delivery unit: Piece | Length: 1900 | Number of revolution rows: 4 | Rail width: 15 mm | |
Delivery unit: Cut-off | Length: 20 ... 2960 | Number of revolution rows: 4 | Rail width: 20 mm | |
Delivery unit: Piece | Length: 2960 | Number of revolution rows: 4 | Rail width: 20 mm | |
Delivery unit: Cut-off | Length: 20 ... 3800 | Number of revolution rows: 4 | Rail width: 25 mm | |
Delivery unit: Piece | Length: 3800 | Number of revolution rows: 4 | Rail width: 25 mm |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050705
eCl@ss 11.0
23050705
eCl@ss 6.0.1
23300401
eCl@ss 4.0
23050705
eCl@ss 4.1
23050705
eCl@ss 5.0
23050705
eCl@ss 5.1
23050705
eCl@ss 7.1
23050705
UNSPSC 9.0
31171506
UNSPSC 7.0
31171506
Customs tariff number
84831095