item divider Motix
Base Plate

Base Plate


Show all 44 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.602.30
Line line 8
Property black
ESD ESD-safe = No
Thread M8
Weight m = 36 g
Delivery unit 1 pce.
Material Die-cast zinc

Description

Footplate (Profile St) 8 40x40 is intended for attaching Knuckle Feet with a central M8 thread. The Footplate is pressed into the end face of Profiles St 8. The threaded bore engages with the spindle of a height-adjustable Knuckle Foot. Use of Knuckle Foot D40, M8x60 stainless (0.0.475.41) is particularly recommended.
Note: Footplate (Profile St) 8 40x40 is only designed to absorb compressive forces!
Fmax. = 350 N

Variants

Sort by

Série:  5 Dimension extérieure:  40x40 Filetage:  M8 Contour:  Carré Carré Couleur:  noir noir
Série:  5 Dimension extérieure:  40x40 Filetage:  M10 Contour:  Carré Carré Couleur:  noir noir
Série:  5 Dimension extérieure:  40x40 Filetage:  M12 Contour:  Carré Carré Couleur:  noir noir
Série:  5 Dimension extérieure:  40x20 Filetage:  M8 Contour:  Rectangulaire Rectangulaire Couleur:  noir noir
Série:  6 Dimension extérieure:  60x30 Filetage:  M10 Contour:  Rectangulaire Rectangulaire Couleur:  noir noir
Série:  6 Dimension extérieure:  60x30 Filetage:  M12 Contour:  Rectangulaire Rectangulaire Couleur:  noir noir
Série:  6 Dimension extérieure:  60x30 Filetage:  M16 Contour:  Rectangulaire Rectangulaire Couleur:  noir noir
Série:  6 Dimension extérieure:  60x60 Filetage:  M10 Contour:  Carré Carré Couleur:  noir noir
Série:  6 Dimension extérieure:  60x60 Filetage:  M12 Contour:  Carré Carré Couleur:  noir noir
Série:  6 Dimension extérieure:  60x60 Filetage:  M16 Contour:  Carré Carré Couleur:  noir noir
Série:  8 Dimension extérieure:  40x40 Filetage:  M10 Contour:  Carré Carré Couleur:  noir noir
Série:  8 Dimension extérieure:  40x40 Filetage:  M8 Contour:  Carré Carré Couleur:  noir noir
Série:  8 Dimension extérieure:  80x40 Filetage:  M10 Contour:  Rectangulaire Rectangulaire Couleur:  noir noir
Série:  8 Dimension extérieure:  80x40 Filetage:  M10 Contour:  Rectangulaire Rectangulaire Couleur:  alu blanc alu blanc
Série:  8 Dimension extérieure:  80x40 Filetage:  M12 Contour:  Rectangulaire Rectangulaire Couleur:  noir noir
Série:  8 Dimension extérieure:  80x40 Filetage:  M12 Contour:  Rectangulaire Rectangulaire Couleur:  alu blanc alu blanc
Série:  8 Dimension extérieure:  80x40 Filetage:  M16 Contour:  Rectangulaire Rectangulaire Couleur:  noir noir
Série:  8 Dimension extérieure:  80x40 Filetage:  M16 Contour:  Rectangulaire Rectangulaire Couleur:  alu blanc alu blanc
Série:  8 Dimension extérieure:  80x80 Filetage:  M10 Contour:  Carré Carré Couleur:  noir noir
Série:  8 Dimension extérieure:  80x80 Filetage:  M10 Contour:  Carré Carré Couleur:  alu blanc alu blanc
Série:  8 Dimension extérieure:  80x80 Filetage:  M12 Contour:  Carré Carré Couleur:  noir noir
Série:  8 Dimension extérieure:  80x80 Filetage:  M12 Contour:  Carré Carré Couleur:  alu blanc alu blanc
Série:  8 Dimension extérieure:  80x80 Filetage:  M16 Contour:  Carré Carré Couleur:  noir noir
Série:  8 Dimension extérieure:  80x80 Filetage:  M16 Contour:  Carré Carré Couleur:  alu blanc alu blanc
Série:  8 Dimension extérieure:  80x80 Filetage:  M20 Contour:  Carré Carré Couleur:  noir noir
Série:  8 Dimension extérieure:  80x80 Filetage:  M12 Contour:  Triangulaire Triangulaire Couleur:  noir noir
Série:  8 Dimension extérieure:  80x80 Filetage:  M16 Contour:  Triangulaire Triangulaire Couleur:  noir noir
Série:  8 Dimension extérieure:  80x80 Filetage:  M12 Contour:  Arrondi Arrondi Couleur:  alu blanc alu blanc
Série:  8 Dimension extérieure:  120x120 Filetage:  M16 Contour:  Carré Carré Couleur:  aluminium naturel aluminium naturel
Série:  8 Dimension extérieure:  160x60 Filetage:  M12 + M10 Contour:  Rectangulaire Rectangulaire Couleur:  alu blanc alu blanc
Série:  X Dimension extérieure:  80x40 Filetage:  M8 Contour:  Rectangulaire Rectangulaire Couleur:  alu blanc alu blanc
Série:  X Dimension extérieure:  80x40 Filetage:  M10 Contour:  Rectangulaire Rectangulaire Couleur:  alu blanc alu blanc
Série:  X Dimension extérieure:  80x40 Filetage:  M16 Contour:  Rectangulaire Rectangulaire Couleur:  alu blanc alu blanc
Série:  X Dimension extérieure:  80x80 Filetage:  M10 Contour:  Carré Carré Couleur:  alu blanc alu blanc
Série:  X Dimension extérieure:  80x80 Filetage:  M16 Contour:  Carré Carré Couleur:  alu blanc alu blanc
Série:  10 Dimension extérieure:  100x100 Filetage:  M12 Contour:  Carré Carré Couleur:  alu blanc alu blanc
Série:  10 Dimension extérieure:  100x100 Filetage:  M16 Contour:  Carré Carré Couleur:  alu blanc alu blanc
Série:  10 Dimension extérieure:  100x50 Filetage:  M12 Contour:  Rectangulaire Rectangulaire Couleur:  alu blanc alu blanc
Série:  10 Dimension extérieure:  100x50 Filetage:  M16 Contour:  Rectangulaire Rectangulaire Couleur:  alu blanc alu blanc
Série:  10 Dimension extérieure:  200x100 Filetage:  M12 + M16 Contour:  Rectangulaire Rectangulaire Couleur:  alu blanc alu blanc
Série:  12 Dimension extérieure:  120x120 Filetage:  M12 Contour:  Carré Carré Couleur:  noir noir
Série:  12 Dimension extérieure:  120x120 Filetage:  M16 Contour:  Carré Carré Couleur:  noir noir
Série:  12 Dimension extérieure:  120x60 Filetage:  M16 Contour:  Rectangulaire Rectangulaire Couleur:  noir noir
Série:  12 Dimension extérieure:  120x60 Filetage:  M12 Contour:  Rectangulaire Rectangulaire Couleur:  noir noir

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
79070000