Angle Brackets Al and St
On request
Technical Data
Properties
Article number | 0.0.602.36 |
---|---|
Line | line 8 |
Property | white aluminium, similar to RAL 9006 |
ESD | ESD-safe = No |
Weight | m = 1,1 kg |
Delivery unit | 1 pce. |
Material | Die-cast Al |
Description
Variants
Sort by
Série: 6 | Dimension extérieure: 120x120 | Matériau: Aluminium coulé (GD-Al) | largeur: 30 mm | Type de rainure: 6 mm | |
Série: 8 | Dimension extérieure: 160x160 | Matériau: Aluminium coulé (GD-Al) | largeur: 80mm | Type de rainure: 8 mm | |
Série: 8 | Dimension extérieure: 160x160 | Matériau: Fonte (GGG) | largeur: 80mm | Type de rainure: 8 mm | |
Série: 8 | Dimension extérieure: 160x160 | Matériau: Aluminium coulé (GD-Al) | largeur: 40mm | Type de rainure: 8 mm | |
Série: 8 | Dimension extérieure: 160x160 | Matériau: Fonte (GGG) | largeur: 80mm | Type de rainure: 8 mm | |
Série: 10 | Dimension extérieure: 200x200 | Matériau: Aluminium coulé (GD-Al) | largeur: 50 mm | Type de rainure: 10 mm | |
Série: 12 | Dimension extérieure: 240x240 | Matériau: Aluminium coulé (GD-Al) | largeur: 120 mm | Type de rainure: 12 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
UNSPSC 7.0
31162502
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
76169910
Angle Brackets Al and St
On request