item divider Motix
Drawer Unit S4 H650, grey similar to RAL 7042

Drawer Unit S4 H650, grey similar to RAL 7042

0.0.603.20

On request
* Mandatory information

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Steel sheet
1 drawer 50 mm high, usable dimensions: (HxWxD) 32.5 mm x 306 mm x 459 mm
2 drawers 150 mm high, usable dimensions: (HxWxD) 132.5 mm x 306 mm x 459 mm
1 divider
1 drawer 200 mm high, usable dimensions: (HxWxD) 182.5 mm x 306 mm x 459 mm
1 Labelling cards for grip rails
1 Cylinder Lock with 2 keys

Properties

Article number 0.0.603.20
Line Work Bench System
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 58 kg
Delivery unit 1 pce.

Description

Robust Drawer Units made from powder-coated steel sheet (RAL 7042) in three different heights. The units can be attached to the work bench frame or fixed in place under the work surface.
The tallest Drawer Unit, the S4 H650, can also be located on a Base and used as a free-standing unit. Any table top can then be attached to the top of the unit - using the through holes.
The Mounting Frame allows the Drawer Units to be screwed to and suspended from table structures. The Mounting Frame consists of two parts, one of which is screwed to the through holes on the top of the Drawer Unit and the other to the underside of the table. The Drawer Unit can then simply be slid in and removed again if necessary.
Base 130 for Drawer Unit S4 H650 allows the unit to be used as a free standing solution.
The drawers have maintenance-free ball-bearing pull-outs (full pull-out) and a carrying capacity of 50 kg. They are fitted with non-slip mats and one of the drawers has adjustable compartments. The grip rails have inserts that can be written on, allowing easy drawer labelling. The Drawer Unit can be locked using a central lock.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111903
UNSPSC 7.0
56111903
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 4.0
21100201
eCl@ss 11.0
21100291
eCl@ss 7.1
21100290
Customs tariff number
94032080