item divider Motix
Drawer Unit, Mounting Frame, grey similar to RAL 7042

Drawer Unit, Mounting Frame, grey similar to RAL 7042

0.0.603.25


Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Steel sheet, Two parts
1 Fastening Set for attaching to Drawer Unit

Properties

Article number 0.0.603.25
Line Work Bench System
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 7 kg
Delivery unit 1 set

Description

Robust Drawer Units made from powder-coated steel sheet (RAL 7042) in three different heights. The units can be attached to the work bench frame or fixed in place under the work surface.
The tallest Drawer Unit, the S4 H650, can also be located on a Base and used as a free-standing unit. Any table top can then be attached to the top of the unit - using the through holes.
The Mounting Frame allows the Drawer Units to be screwed to and suspended from table structures. The Mounting Frame consists of two parts, one of which is screwed to the through holes on the top of the Drawer Unit and the other to the underside of the table. The Drawer Unit can then simply be slid in and removed again if necessary.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 7.0
56111903
UNSPSC 9.0
56111903
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 4.0
21100201
eCl@ss 11.0
21100291
eCl@ss 7.1
21100290
Customs tariff number
94032080