Adjustable Foot PA
On request
Technical Data
Scope of Delivery
Housing, inner part and end plate, PA-GF, grey
Spindle and washer, St, bright zinc-plated
Properties
Article number | 0.0.603.74 |
---|---|
Line | line X |
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 69 g |
Force perm. | Fper. = 1.500 N |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Baureihe: 8 | Farbe: grau | Kontur: Quadratisch | Durchmesser: 39 | |
Baureihe: 8 | Farbe: schwarz | Kontur: Quadratisch | Durchmesser: 39 | |
Baureihe: 8 | Farbe: schwarz | Kontur: Kreis | Durchmesser: 40 | |
Baureihe: X | Farbe: grau | Kontur: Quadratisch | Durchmesser: 39 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 11.0
23250312
eCl@ss 7.1
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
eCl@ss 4.0
22041433
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
83024900