item divider Motix
Contact Pin

Contact Pin


Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.604.15
Line line 8
Property bright zinc-plated
ESD ESD-safe = Yes
Weight m = 3 g
Delivery unit 1 pce.
Material St

Description

Contact Pin 8 ESD is an additional component used in conjunction with Universal-Fastening and Automatic-Fastening Sets 8. Pressed into the core bore of the Profile Bar, the Contact Pin makes the electrical connection between the profiles when the fastening screws are tightened.
Note: Use of Contact Pin 8 ESD can lead to restrictions when retrofitting profiles into closed structures.
Contact Pin 8 ESD destroys the insulating anodized layer in the core bore and profile groove of the connected profiles.

Variants

Sort by

Baureihe:  5
Baureihe:  6
Baureihe:  8

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27130802
UNSPSC 9.0
39121409
eCl@ss 4.0
27131001
eCl@ss 4.1
27130801
eCl@ss 5.0
27130801
eCl@ss 5.1
27130801
eCl@ss 6.0.1
27130803
eCl@ss 7.1
27130802
eCl@ss 11.0
27130802
UNSPSC 7.0
39121409
Customs tariff number
73182900