Technical Data
Properties
Article number | 0.0.604.56 |
---|---|
Line | line 8 |
Property | natural |
ESD | ESD-safe = No |
Cross-sectional area | A = 9,61 cm2 |
Moment of Inertia, torsional | It = 44,2 cm4 |
Moment of Inertia, x-axis | Ix = 77,15 cm4 |
Moment of Inertia, y-axis | Iy = 20,58 cm4 |
Weight, spec. Length | m = 2,59 kg/m |
Delivery unit | 1 pce., length 6000 mm |
Material | Al, anodized |
Resistance Moment, x-axis | Wx = 19,29 cm3 |
Resistance Moment, y-axis | Wy = 10,29 cm3 |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 3000 | Dimension Y: 40 mm | |
Delivery unit: Piece | Length: 3000 | Dimension Y: 40 mm | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Dimension Y: 80 mm | |
Delivery unit: Piece | Length: 6000 | Dimension Y: 80 mm |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 11.0
23240190
UNSPSC 7.0
31162703
eCl@ss 7.1
23240190
Customs tariff number
76042100