item divider Motix
Castor

Castor


Show all 6 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Steel sheet casing bright zinc-plated, black
Wheel axle with sealed ball bearing
Anti-torsion element
Tyre TPE, track-free, 90 Sh A, grey

Properties

Article number 0.0.605.29
Line line 12
Line line 5
Line line 6
Line line 8
ESD ESD-safe = Yes
Weight m = 580 g
Delivery unit 1 pce.
Tragfähigkeit (Rolle) Load-carrying capacity = 80 kg/Castor

Description

Castors D100 are designed for medium-duty industrial use, e.g. on material trolleys and drawer cabinets.
The Castors have good rolling properties and a high load-carrying capacity and are able to withstand most environmental influences.
Antistatic Castors can also be supplied specifically for use in the electronics sector. They have appropriate tyres and a continuously conductive wheel/casing. The discharge resistance of the antistatic version is 105 Ω.
The carrying capacities indicated are maximum values under ideal conditions, at walking pace (max. 4 km/h) and moving over a smooth, level surface.
If the floor is uneven or the weight is distributed unevenly, the load is calculated separately for each Castor using the following formula:
The Castors can be secured to the end faces of profiles in all Lines using the thread in the core bore (the bore may need to be counter-bored and tapped) or by using Base Plates/Transport Plates (see Comprehensive Catalogue for MB Building Kit System, Section 2.3 Accessories for Floor Elements).
Castors can also be attached to the groove side of the profiles using suitable Base Plates/Transport Plates (over-long thread lengths may be compensated for using Washers DIN 125 if necessary). In addition, they can be combined with Floor-Fixing Plate 8 (see Comprehensive Catalogue for MB Building Kit System, Section 2.1 Adjustable Feet) for specific applications.
The castors can be secured in the end faces of all Profile Lines by means of a thread in the core bore (counter boring and tapping may be required) or by using Base Plates.
The castors can be fitted to the groove side of the profiles using appropriate Base Plates (thread lengths may need to be compensated by washers DIN 125). A combination with Floor-Fastening Plate 8 is also possible for specific applications.
Carrying capacity 80 kg/castor

Variants

Sort by

Load capacity (roll):  60 kg Roll diameter:  75 mm ESD-safe:  X
Load capacity (roll):  60 kg Roll diameter:  75 mm ESD-safe: 
Load capacity (roll):  80 kg Roll diameter:  100 mm ESD-safe:  X
Load capacity (roll):  80 kg Roll diameter:  100 mm ESD-safe: 
Load capacity (roll):  100 kg Roll diameter:  125 mm ESD-safe:  X
Load capacity (roll):  100 kg Roll diameter:  125 mm ESD-safe: 

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 6.0.1
23370202
eCl@ss 11.0
23370590
eCl@ss 7.1
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 9.0
31162701
UNSPSC 7.0
31162701
Customs tariff number
83022000