Cap – zinc
On request
Technical Data
Properties
Article number | 0.0.607.06 |
---|---|
Line | line 8 |
Property | white aluminium, similar to RAL 9006 |
ESD | ESD-safe = No |
Weight | m = 27 g |
Delivery unit | 1 pce. |
Material | Die-cast zinc |
Description
Variants
Sort by
Contour: Carré | Dimension X: 40 mm | Dimension Y: 40 mm | Matériau: Zinc moulé (GD-Zn) | Couleur: noir | |
Contour: Carré | Dimension X: 40 mm | Dimension Y: 40 mm | Matériau: Zinc moulé (GD-Zn) | Couleur: alu blanc | |
Contour: Rectangulaire | Dimension X: 80 mm | Dimension Y: 16 mm | Matériau: Aluminium coulé (GD-Al) | Couleur: alu blanc | |
Contour: Rectangulaire | Dimension X: 80 mm | Dimension Y: 40 mm | Matériau: Zinc moulé (GD-Zn) | Couleur: noir | |
Contour: Rectangulaire | Dimension X: 80 mm | Dimension Y: 40 mm | Matériau: Zinc moulé (GD-Zn) | Couleur: alu blanc | |
Contour: Carré | Dimension X: 80 mm | Dimension Y: 80 mm | Matériau: Zinc moulé (GD-Zn) | Couleur: noir | |
Contour: Carré | Dimension X: 80 mm | Dimension Y: 80 mm | Matériau: Zinc moulé (GD-Zn) | Couleur: alu blanc |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
UNSPSC 7.0
31101508
UNSPSC 9.0
31101508
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
Customs tariff number
79070000
Cap – zinc
On request