item divider Motix
Cap Set, Track Profile 8 80x40

Cap Set, Track Profile 8 80x40

0.0.608.95


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

4 caps, St, black
8 Button-Head Screws M5x16, St, bright zinc-plated

Properties

Article number 0.0.608.95
Line line 8
ESD ESD-safe = No
Weight m = 49,3 g
Delivery unit 1 set

Description

The system solution for constructing heavy-duty transport equipment consists of a special Track Profile and guided Rollers. Track Profile 8 80x40 is used as a guide rail for customised carriages equipped with Roller Units. Rollers D60 PU are ball-bearing mounted and are fitted with wear-resistant polyurethane tyres to ensure smooth and quiet running.
The pre-assembled Roller Units D60 PU can be fitted to workpiece carriers or frames constructed from profiles (preferably Line 8). The freely selectable support widths and axle distances of the carriage construction enable the guide to be constructed for the given application. The result is a system for manual or automatic transportation of even heavy products that is particularly robust and insensitive to ambient factors (dust and knocks).

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23051590
eCl@ss 11.0
23051590
eCl@ss 4.0
23050310
eCl@ss 4.1
23050310
eCl@ss 5.0
23051501
eCl@ss 5.1
23051501
eCl@ss 6.0.1
23051501
eCl@ss 7.1
23051590
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
73269098