item divider Motix
Carriage Plates

Carriage Plates


Show all 7 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Profile X 6 60x12, Al natural
2 Caps X 6 60x12, PA-GF, grey
4 Hexagon Socket Head Cap Screws DIN 912-M6x25,
St, bright zinc-plated
4 Washers DIN 433-6.4, St, bright zinc-plated

Properties

Article number 0.0.609.25
Line line 6
ESD ESD-safe = No
Weight m = 275 g
Delivery unit 1 set

Description

The standardised Carriage Plate KLE is a universal means of securing attachments to the moving slide of the KLE. It has already been provided with all necessary fastening holes and elements.
Profiles X 6 60x12 (0.0.609.32) and X 8 80x16 (0.0.609.34) with appropriate Caps are available for constructing Carriage Plates in customised lengths.

Variants

Sort by

Série:  8 Compatibilité:  KLE Forme de chariot:  Standard
Série:  6 Compatibilité:  KLE Forme de chariot:  Standard
Série:  6 Compatibilité:  KGT / guidage linéaire 6 60 Forme de chariot:  Standard
Série:  6 Compatibilité:  KLE Forme de chariot:  Chariot croisé
Série:  8 Compatibilité:  KLE Forme de chariot:  Chariot croisé
Série:  6 Compatibilité:  KGT / guidage linéaire 6 60 Forme de chariot:  Chariot croisé
Série:  6 Compatibilité:  Adaptatif Forme de chariot:  Chariot croisé

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23301692
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 7.1
23050702
Customs tariff number
76169990