item divider Motix
Proximity Switch

Proximity Switch


Show all 7 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.

Scope of Delivery

Inductive proximity switch, positive switching
Housing Al, anodized, natural
Fixing mechanism, fixing screws
Voltage = 10…30 V DC
Switching currentmax. = 150 mA
Operating distance = 2 mm
Cable, grey, l = 10 m; d = 3 mm

Properties

Article number 0.0.609.30
ESD ESD-safe = No
Weight m = 125 g
Delivery unit 1 pce.

Description

The housings of Linear Units KLE have been prepared for installing Proximity Switches. Two special grooves on the open side of the profiles are used to accommodate the switches and cables. The grooves are sealed with Cover Profiles; the feed cables running to the Proximity Switches can be run under and are protected by the Cover Profiles. Breaks must be made in the Cover Profiles in areas where switches are located. The Proximity Switches are actuated by means of a switching plate that has two switching lugs and is secured to the Slide. The design of the switching plate and the two separate grooves in Housing Profiles KLE means it is possible to attach up to 4 independent Proximity Switches for referencing and terminal position recognition on one KLE.
There are 2 different inductive Proximity Switches (1 NO and 1 NC) for each size. The switches are clamped in the groove.
KLE 6 60x60: dmin = 80 mm+S
KLE 8 80x80: dmin = 100 mm+S
Note: The Cover Profiles must be interrupted at the locations of Proximity Switches.

Variants

Sort by

Schaltverhalten:  Öffner Kompatibilität:  Nut 8 Steckbar:  X
Schaltverhalten:  Schließer Kompatibilität:  Nut 8 Steckbar:  X
Schaltverhalten:  Öffner Kompatibilität:  KLE Steckbar:  X
Schaltverhalten:  Öffner Kompatibilität:  KLE 5/ KLE 6/ KGT 6 60/ GSF 6 60 Steckbar:  X
Schaltverhalten:  Schließer Kompatibilität:  KLE Steckbar:  X
Schaltverhalten:  Schließer Kompatibilität:  Zahnriemenumlenkung Steckbar: 
Schaltverhalten:  Schließer Kompatibilität:  Zahnriemenumlenkung Steckbar:  X

Downloads

Applications

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27220501
UNSPSC 7.0
39121509
eCl@ss 6.0.1
23309213
UNSPSC 9.0
39121509
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 7.1
27220501
eCl@ss 11.0
27220501
Customs tariff number
85365080