item divider Motix
Drive Set

Drive Set


Show all 37 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Coupling housing KLE 8 80x80, Al
Adapter plate KLE 8 80x80, Al
D55/D8 coupling half, Al – reborable up to max. ⌀26 mm
Coupling half D55 KLE 8 80x80, Al
Coupling Insert D55, PU, green
Centring piece D55 KLE 8 80x80, St
4 Hexagon Socket Head Cap Screws DIN 912-M6x25, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912-M6x85, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 912-M8x25, St, bright zinc-plated
Tightening torque, coupling half D55 KLE 8 80x80, Al: 25 Nm
Tightening torque, clamping hub screw: 9.6 Nm

Properties

Article number 0.0.609.77
Line line 8
ESD ESD-safe = No
Weight m = 1,7 kg
Maximum permissible torque of coupling – drive side Mmax = 50 Nm
Efficiency . = 1
Delivery unit 1 set

Description

The relevant Drive Set is attached to the Drive Unit for driving a KLE. This Drive Set consists of a Coupling Half for connection to the pulley, a Coupling Half for connection to the motor shaft, a Coupling Housing with Adapter Plate for connecting the motor to the housing of the Drive Unit, a Centring Piece and fasteners.
The prepared Coupling Half and the hub of the pulley are mechanically interlocked and bolted together. The elastic Coupling Insert transmits the drive torque free of play.
Transmission ratios of Drive Units KLE
The effective radius of the pulleys is
KLE 6 60x60: rW = 24.5 mm
KLE 8 80x80: rW = 33.5 mm
The Drive Set is designed so that the interface may be easily machined to suit the motor being attached:
- The universal Coupling Half bore is easily machined to accommodate the motor shafts. Parallel keyways or similar can be added if necessary.
- The Adapter Plate can be machined to suit the motor plate. Consequently, virtually any motor can be used for driving a KLE.
The Centring Piece supplied must always be fitted between the housing parts to prevent alignment errors during assembly.
The permissible drive torques for the Drive Units and coupling must be taken into account when specifying the motor. To increase the rigidity of the drive connection, it may be necessary to use a profile construction to support the motor.

Variants

Sort by

Baureihe:  8 Kompatibilität:  GSF Antriebsart:  Universal Abtriebsrichtung:  Axial Kupplung:  D30
Baureihe:  8 Kompatibilität:  GSF Antriebsart:  Getriebe AP/WP 40 Abtriebsrichtung:  Axial Kupplung:  D30
Baureihe:  8 Kompatibilität:  GSF Antriebsart:  Motor NEMA 24 Abtriebsrichtung:  Axial Kupplung:  D30
Baureihe:  5 Kompatibilität:  Spreiznabe D12 Antriebsart:  Universal Abtriebsrichtung:  Axial Kupplung:  D30
Baureihe:  5 Kompatibilität:  Spreiznabe D12 Antriebsart:  Getriebe AP/WP 40 Abtriebsrichtung:  Axial Kupplung:  D30
Baureihe:  5 Kompatibilität:  Spreiznabe D12 Antriebsart:  Motor NEMA 24 Abtriebsrichtung:  Axial Kupplung:  D30
Baureihe:  8 Kompatibilität:  Spreiznabe D15 Antriebsart:  Universal Abtriebsrichtung:  Axial Kupplung:  D40
Baureihe:  8 Kompatibilität:  Spreiznabe D15 Antriebsart:  Getriebe AP/WP 60 Abtriebsrichtung:  Axial Kupplung:  D40
Baureihe:  8 Kompatibilität:  Spreiznabe D34 Antriebsart:  Universal Abtriebsrichtung:  Axial Kupplung:  D55
Baureihe:  8 Kompatibilität:  Spreiznabe D34 Antriebsart:  Universal Abtriebsrichtung:  Axial Kupplung:  D80
Baureihe:  8 Kompatibilität:  Spreiznabe D34 Antriebsart:  Getriebe AP/WP 60 Abtriebsrichtung:  Axial Kupplung:  D55
Baureihe:  8 Kompatibilität:  Spreiznabe D34 Antriebsart:  Getriebe AP/WP 80 Abtriebsrichtung:  Axial Kupplung:  D55
Baureihe:  8 Kompatibilität:  Spreiznabe D34 Antriebsart:  Getriebe AP/WP 80 Abtriebsrichtung:  Axial Kupplung:  D80
Baureihe:  5 Kompatibilität:  KLE Antriebsart:  Universal Abtriebsrichtung:  Axial Kupplung:  D30
Baureihe:  5 Kompatibilität:  KLE Antriebsart:  Getriebe AP/WP 40 Abtriebsrichtung:  Axial Kupplung:  D30
Baureihe:  5 Kompatibilität:  KLE Antriebsart:  Motor NEMA 24 Abtriebsrichtung:  Axial Kupplung:  D30
Baureihe:  6 Kompatibilität:  KLE Antriebsart:  Universal Abtriebsrichtung:  Axial Kupplung:  D40
Baureihe:  6 Kompatibilität:  KLE Antriebsart:  Getriebe AP/WP 40 Abtriebsrichtung:  Axial Kupplung:  D40
Baureihe:  6 Kompatibilität:  KLE Antriebsart:  Getriebe AP/WP 60 Abtriebsrichtung:  Axial Kupplung:  D40
Baureihe:  8 Kompatibilität:  KLE Antriebsart:  Universal Abtriebsrichtung:  Axial Kupplung:  D55
Baureihe:  8 Kompatibilität:  KLE Antriebsart:  Getriebe AP/WP 60 Abtriebsrichtung:  Axial Kupplung:  D55
Baureihe:  8 Kompatibilität:  KLE Antriebsart:  Getriebe AP/WP 80 Abtriebsrichtung:  Axial Kupplung:  D55
Baureihe:  8 Kompatibilität:  KRF Antriebsart:  Universal Abtriebsrichtung:  Axial Kupplung:  D50
Baureihe:  8 Kompatibilität:  KRF Antriebsart:  Getriebe AP/WP 60 Abtriebsrichtung:  Axial Kupplung:  D50
Baureihe:  8 Kompatibilität:  KRF Antriebsart:  Getriebe AP/WP 80 Abtriebsrichtung:  Axial Kupplung:  D50
Baureihe:  6 Kompatibilität:  Spindeltrieb Antriebsart:  Universal Abtriebsrichtung:  Axial Kupplung:  D30
Baureihe:  6 Kompatibilität:  Spindeltrieb Antriebsart:  Motor NEMA 24 Abtriebsrichtung:  Axial Kupplung:  D30
Baureihe:  6 Kompatibilität:  Spindeltrieb Antriebsart:  Motor SE 40 Abtriebsrichtung:  Axial Kupplung:  D30
Baureihe:  6 Kompatibilität:  Spindeltrieb Antriebsart:  Motor SE 60 Abtriebsrichtung:  Axial Kupplung:  D30
Baureihe:  8 Kompatibilität:  Spindeltrieb Antriebsart:  Universal Abtriebsrichtung:  Axial Kupplung:  D40
Baureihe:  8 Kompatibilität:  Spindeltrieb Antriebsart:  Motor SE 60 Abtriebsrichtung:  Axial Kupplung:  D40
Baureihe:  8 Kompatibilität:  Spindeltrieb Antriebsart:  Motor SE 80 Abtriebsrichtung:  Axial Kupplung:  D40
Baureihe:  6 Kompatibilität:  Spindeltrieb Antriebsart:  Motor SE 60 Abtriebsrichtung:  Parallel Kupplung:  -
Baureihe:  6 Kompatibilität:  Spindeltrieb Antriebsart:  Universal Abtriebsrichtung:  Parallel Kupplung:  -
Baureihe:  8 Kompatibilität:  Zahnstange Antriebsart:  Getriebe AP/WP 60 Abtriebsrichtung:  Axial Kupplung:  D55
Baureihe:  8 Kompatibilität:  Zahnstange Antriebsart:  Getriebe AP/WP 80 Abtriebsrichtung:  Axial Kupplung:  D55
Baureihe:  8 Kompatibilität:  Zahnstange Antriebsart:  Universal Abtriebsrichtung:  Axial Kupplung:  D55

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23170208
eCl@ss 6.0.1
23309205
eCl@ss 7.1
23170208
eCl@ss 11.0
23170208
UNSPSC 9.0
31163001
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
UNSPSC 7.0
31163001
Customs tariff number
84879090