item divider Motix
Ball joint connection

Ball joint connection


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Ball, die-cast aluminium, RAL 9006 white aluminium
Hexagon Socket Head Cap Screw M8x40, St, bright zinc-plated

Properties

Article number 0.0.610.95
Line line 8
ESD ESD-safe = No
Weight m = 55 g
Delivery unit 1 set

Description

Each Ball Joint 8 requires two balls that are suitable for the profiles being connected:
- Ball 40x40 for connection to Profiles 8 with right-angled cross-sections
- Ball D40 for connection to Profiles 8 D40 (with cylindrical cross-section)

Variants

Sort by

Kontur:  Kwadratowy Kwadratowy
Kontur:  Koło Koło

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23020104
UNSPSC 9.0
31101501
UNSPSC 7.0
31101501
eCl@ss 11.0
23360291
eCl@ss 7.1
23020104
eCl@ss 4.0
23030704
eCl@ss 4.1
23030704
eCl@ss 5.0
23020104
eCl@ss 5.1
23020104
eCl@ss 6.0.1
23020104
Customs tariff number
83024900