T-Slot Nut F
On request
Technical Data
Scope of Delivery
Grub screw DIN 916 M5x5, St, bright zinc-plated
Properties
Article number | 0.0.613.22 |
---|---|
Line | line 6 |
Property | bright zinc-plated |
ESD | ESD-safe = Yes |
Thread | M5 |
Weight | m = 6,7 g |
Force max | Fmax. = 2.500 N |
Delivery unit | 1 pce. |
Material | St |
Torque | M = 4 Nm |
Description
Assembly Instructions
Variants
Sort by
Baureihe: 6 | Gewinde: M4 | Nutensteinbreite: 10.6 | Gewindelänge: 7 | |
Baureihe: 6 | Gewinde: M5 | Nutensteinbreite: 10.6 | Gewindelänge: 7 | |
Baureihe: 6 | Gewinde: M6 | Nutensteinbreite: 10.6 | Gewindelänge: 7 | |
Baureihe: 8 | Gewinde: M5 | Nutensteinbreite: 13.3 | Gewindelänge: 7.5 | |
Baureihe: 8 | Gewinde: M6 | Nutensteinbreite: 13.3 | Gewindelänge: 7.5 | |
Baureihe: 8 | Gewinde: M8 | Nutensteinbreite: 13.3 | Gewindelänge: 7.5 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110890
UNSPSC 9.0
31161708
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
eCl@ss 6.0.1
23110890
UNSPSC 7.0
31161708
eCl@ss 7.1
23110890
eCl@ss 11.0
23360290
Customs tariff number
73181900
T-Slot Nut F
On request