item divider Motix
Profile 6 D30

Profile 6 D30


Show all 12 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.614.23
Line Line D30
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 2,883 cm2
Moment of Inertia, torsional It = 0,89 cm4
Moment of Inertia, x-axis Ix = 1,88 cm4
Moment of Inertia, y-axis Iy = 1,69 cm4
Weight, spec. Length m = 0,78 kg/m
Delivery unit 1 pce., length 6000 mm
Material Al, anodized
Resistance Moment, x-axis Wx = 1,25 cm3
Resistance Moment, y-axis Wy = 1,15 cm3

Description

The all-rounder among the cylindrical profiles: Profile 6 D30 combines the strengths of a profile tube with those of a classic MB profile. It features four Line 6 grooves that can be used to connect accessories with T-Slot Nuts, and the core bore can be used for end-face connections. Fastener D30 attaches to the profile contour between the grooves and can also be affixed to the end face.
Profile 6 D30 can be ordered with up to four closed grooves to suit the relevant application. This produces constructions that are easy to clean, while a closed groove can also be opened up as required.
Profile 6 D30 can be combined with Tube D30 and Profile Tube D30 without any difficulty.
Note: Use Profile Tube 8 D30 (0.0.663.94) to connect accessories designed for a Line 8 groove.
Caps for the ends of Profiles and Tubes are available in two variants – grey and a black, electrostatically dissipative version. This makes it easy to identify the intended application of a Cap.
Any covered grooves on a profile can be opened up as and when required. The opened-up section of the groove can be used in the usual way to fasten accessories or panel elements.
Permissible loads for profile designs
The diagram shows the permitted load in relation to support span a. It is based on the maximum permissible deflection set by item, which is 1/100 of the support span. When designing rack structures, please observe the limit values set out in the relevant statutory regulations (e.g. DGUV regulation 108-007 in Germany).

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 6000 Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  6000 Grooves:  Open Open Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Grooves:  1 side closed 1 side closed Function integration:  Simple groove opening (NO)
Delivery unit:  Piece Length:  6000 Grooves:  1 side closed 1 side closed Function integration:  Simple groove opening (NO)
Delivery unit:  Cut-off Length:  20 ... 6000 Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  Simple groove opening (NO)
Delivery unit:  Piece Length:  6000 Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  Simple groove opening (NO)
Delivery unit:  Cut-off Length:  20 ... 6000 Grooves:  2 sides closed (180°) 2 sides closed (180°) Function integration:  Simple groove opening (NO)
Delivery unit:  Piece Length:  6000 Grooves:  2 sides closed (180°) 2 sides closed (180°) Function integration:  Simple groove opening (NO)
Delivery unit:  Cut-off Length:  20 ... 6000 Grooves:  3 sides closed 3 sides closed Function integration:  Simple groove opening (NO)
Delivery unit:  Piece Length:  6000 Grooves:  3 sides closed 3 sides closed Function integration:  Simple groove opening (NO)
Delivery unit:  Cut-off Length:  20 ... 6000 Grooves:  All closed All closed Function integration:  Simple groove opening (NO)
Delivery unit:  Piece Length:  6000 Grooves:  All closed All closed Function integration:  Simple groove opening (NO)

Load Calculation

Deflection calculator

Force application
Orientation
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 6.0.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042100