item divider Motix
Angle Locking Bracket 8 80x40

Angle Locking Bracket 8 80x40

0.0.615.59

On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Bracket and locking discs, die-cast aluminium, RAL 9006 white aluminium
Tri-Lobe Hand Knob Pi, male, D44 M6x17, PA, grey
2 compression springs, St
2 Button-Head Screws M8x18, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws M8x18, St, bright zinc-plated
3 washers, St, bright zinc-plated
4 T-Slot Nuts 8 St M8, bright zinc-plated
Notes on Installation

Properties

Article number 0.0.615.59
Line line 8
ESD ESD-safe = No
Weight m = 290 g
Delivery unit 1 set

Description

Angle Locking Bracket 8 80x40 is used to interconnect profile structures at any chosen angle. It is ideal for connecting adjustable jigs to ergonomically designed workstations. Important areas of application include stand-alone shelves, shelving units, material trolleys etc.
Integrated toothing enables brackets to be secured rigidly so that they can support high loads (angular step α = 2.5°). The product is particularly easy to use. When the knurled screw is loosened, spring pressure lifts the disc out of the toothing and enables adjustments to be carried out easily without need for tools.
An adjustable profile frame with 2 Angle Locking Brackets 8 80x40 can withstand a force Fmax. = 2000 N.
This profile frame has a permissible loading moment of:
M = 100 Nm
The Angle Locking Bracket is supplied preassembled and is screwed easily to Profiles 8 using the enclosed fastening elements without processing.

Downloads

Applications

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 7.0
31101501
UNSPSC 9.0
31101501
eCl@ss 5.1
23250311
eCl@ss 4.1
22041424
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
83024900