item divider Motix
Table-Top Fastening Set

Table-Top Fastening Set


Show all 2 variants
On request

Technical Data

Work Bench SystemComponents with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Clamping piece, St, bright zinc-plated
Cap, PA-GF, black
Screw, self-tapping, 6x25-TX30, St, bright zinc-plated

Properties

Article number 0.0.617.63
Line Work Bench System
ESD ESD-safe = Yes
Weight m = 24 g
Delivery unit 1 set

Description

Table-Top Fastening Set 8 is a robust fastening element for table tops made of solid wood or chipboard on profile frame constructions. Clamping in the profile groove is achieved by tightening the self-tapping screw.
The table top does not need to be processed. The self-tapping screw can be screwed directly into the table top using a screwdriver (TX30 bit). The tolerance is adjusted by means of a slot in Table-Top Fastening Set 8.

Variants

Sort by

Baureihe:  8 Nuttyp:  8 mm
Baureihe:  LPS Nuttyp:  D30

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
UNSPSC 9.0
31162307
eCl@ss 11.0
23240190
UNSPSC 7.0
31162307
eCl@ss 7.1
23240190
Customs tariff number
39269097