item divider Motix
Profile 8 80x40 F14

Profile 8 80x40 F14


Show all 2 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.617.98
Line line 8
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 10,9 cm2
Moment of Inertia, torsional It = 9,28 cm4
Moment of Inertia, x-axis Ix = 15,1 cm4
Moment of Inertia, y-axis Iy = 68,05 cm4
Weight, spec. Length m = 2,93 kg/m
Delivery unit 1 pce., length 6000 mm
Material Al, anodized
Resistance Moment, x-axis Wx = 7,54 cm3
Resistance Moment, y-axis Wy = 16,62 cm3

Description

Profile 8 80x40 F14-180° light is a specialised construction profile in the modular dimension of Line 8 featuring two widened grooves. The profile is made of high-quality anodized aluminium and is ideal for building frames designed to accommodate panel elements that are up to 14 mm thick.
This weight-reduced aluminium profile in the light design variant from item also features four open Line 8 profile grooves.

Assembly Instructions

Profiles 8 F14 can be fastened together without any profile machining by using Angle Brackets V 8 40 Zn (0.0.486.28). These Angle Brackets have an anti-torsion feature on one side which locates them in the correct position in the profile groove.
Depending on the thickness of the panel element used, it is advisable to use the following Lip Seals:
s = 10 – 12 mm   => Lip Seal 8 2-4 mm
s = 12 – 14 mm   => Lip Seal 8 4-6 mm

Variants

Sort by

Unidad de suministro:  Corte Largo:  20 ... 6000
Unidad de suministro:  Pieza Largo:  6000

Load Calculation

Deflection calculator

Force application
Orientation
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 6.0.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042100