Shelf Profile 8
20 6.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.618.53 |
---|---|
Line | Work Bench System |
Line | line 8 |
Property | natural |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 9,28 cm2 |
Moment of Inertia, torsional | It = 7,9 cm4 |
Moment of Inertia, x-axis | Ix = 2,96 cm4 |
Moment of Inertia, y-axis | Iy = 361,6 cm4 |
Weight, spec. Length | m = 2,51 kg/m |
Delivery unit | cut-off max. 6000 mm |
Material | Al, anodized |
Resistance Moment, x-axis | Wx = 1,99 cm3 |
Resistance Moment, y-axis | Wy = 33,45 cm3 |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 6000 | Shelf depth: 200 | Edge length X: 200 | Edge length Y: 14 | |
Delivery unit: Piece | Length: 6000 | Shelf depth: 200 | Edge length X: 200 | Edge length Y: 14 | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Shelf depth: 320 | Edge length X: 320 | Edge length Y: 18 | |
Delivery unit: Piece | Length: 6000 | Shelf depth: 320 | Edge length X: 320 | Edge length Y: 18 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Customs tariff number
76042100