Corner-Fastening Set 8 40x20
On request
Technical Data
Scope of Delivery
1 Corner fastener, die-cast zinc, RAL 9006 white aluminium
4 Hexagon Socket Head Cap Screws M4x20, self-tapping, St, bright zinc-plated
1 Cap, PA-GF, grey
Properties
Article number | 0.0.618.61 |
---|---|
Line | Work Bench System |
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 54 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Położenie kątowe: 180° | |
Położenie kątowe: 0° |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31101508
UNSPSC 7.0
31101508
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
83024200
Corner-Fastening Set 8 40x20
On request