item divider Motix
T-Slot Slider 8 80x40, Fastening Set Fixed Bearing

T-Slot Slider 8 80x40, Fastening Set Fixed Bearing

0.0.619.62

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Button-Head Screws M6x25, St, bright zinc-plated
2 T-Slot Nuts V 8 St M6, bright zinc-plated
2 O-rings 6x2

Properties

Article number 0.0.619.62
Line line 8
ESD ESD-safe = No
Weight m = 34 g
Delivery unit 1 set

Description

T-Slot Slider 8 80x40 is guided by the groove of Profile 8 to form a robust slide with slide bearing. Slide inserts made of free-running plastic enable low-wear linear motion without the additional use of lubricants. The slide body made of stable die-cast zinc gently transfers the load into the profile groove.
The T-Slot Slider can also be used under difficult ambient conditions (dust, humidity).
The enclosed M6 nuts can be used to secure attachments to the slide.
Slide guides with several slides must be designed as a combination of fixed bearing (F) and floating bearing (L). This compensates for tolerances and ensures ease of movement. The average coefficient of sliding friction of a T-Slot Slider is μ = 0.22.
The slides must always be connected to the Profile 8 grooves using only the specially prepared Fastening Sets.
The maximum permissible load for a T-Slot Slider 8 80x40 is:
Fmax. = 50 N

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050191
eCl@ss 4.0
23050402
eCl@ss 4.1
23050402
eCl@ss 5.0
23050107
eCl@ss 5.1
23050107
eCl@ss 6.0.1
23050107
eCl@ss 7.1
23050191
eCl@ss 11.0
23050191
UNSPSC 9.0
31162703
UNSPSC 7.0
31162703
Customs tariff number
73269098