item divider Motix
Locking Systems

Locking Systems


Show all 24 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Double-beard insert
Key, locking bar, nab
Notes on Use and Installation

Properties

Article number 0.0.619.66
Line line 8
Property left-hand application
ESD ESD-safe = No
Weight m = 160 g
Delivery unit 1 set

Description

The proven locking systems for Lines 5, 6 and 8 are now available in a new form. In the variant with escutcheon, the panel element has an anti-torsion feature for the locking system and the locking system itself is covered over to provide an attractive finish. In the variant with integrated grip, the escutcheon also serves as an ergonomic grip. There is no need for an additional grip/handle on the door.
Locking Systems with escutcheons/grips are fitted directly into the frameless panel element (thickness 1-8 mm) and lock the door in the profile groove that holds the nab. Use of an additional Door Rabbet or stop is recommended.
All variants of Locking Systems with escutcheons/grips are available for both left-hand and right-hand application (the right-hand option swings the locking bar in clockwise direction into a groove on the right of the door; the situation is reversed for the left-hand option). In addition to Cylinder Locks with keys identical, variants are also available with Double-Beard Locks.

Assembly Instructions

The panel element is processed for fitting the Lock System with escutcheon/grip.

Variants

Sort by

Line:  8 Cylinder lock type:  Cylinder Lock Grip:  X Design:  Right-hand application
Line:  8 Cylinder lock type:  Cylinder Lock Grip:  X Design:  Left-hand application
Line:  8 Cylinder lock type:  Cylinder Lock Grip: Design:  Right-hand application
Line:  8 Cylinder lock type:  Cylinder Lock Grip: Design:  Left-hand application
Line:  8 Cylinder lock type:  Double-Beard Lock Grip:  X Design:  Right-hand application
Line:  8 Cylinder lock type:  Double-Beard Lock Grip:  X Design:  Left-hand application
Line:  8 Cylinder lock type:  Double-Beard Lock Grip: Design:  Right-hand application
Line:  8 Cylinder lock type:  Double-Beard Lock Grip: Design:  Left-hand application
Line:  6 Cylinder lock type:  Cylinder Lock Grip:  X Design:  Right-hand application
Line:  6 Cylinder lock type:  Cylinder Lock Grip:  X Design:  Left-hand application
Line:  6 Cylinder lock type:  Cylinder Lock Grip: Design:  Right-hand application
Line:  6 Cylinder lock type:  Cylinder Lock Grip: Design:  Left-hand application
Line:  6 Cylinder lock type:  Double-Beard Lock Grip:  X Design:  Right-hand application
Line:  6 Cylinder lock type:  Double-Beard Lock Grip:  X Design:  Left-hand application
Line:  6 Cylinder lock type:  Double-Beard Lock Grip: Design:  Right-hand application
Line:  6 Cylinder lock type:  Double-Beard Lock Grip: Design:  Left-hand application
Line:  5 Cylinder lock type:  Cylinder Lock Grip:  X Design:  Right-hand application
Line:  5 Cylinder lock type:  Cylinder Lock Grip:  X Design:  Left-hand application
Line:  5 Cylinder lock type:  Cylinder Lock Grip: Design:  Right-hand application
Line:  5 Cylinder lock type:  Cylinder Lock Grip: Design:  Left-hand application
Line:  5 Cylinder lock type:  Double-Beard Lock Grip:  X Design:  Right-hand application
Line:  5 Cylinder lock type:  Double-Beard Lock Grip:  X Design:  Left-hand application
Line:  5 Cylinder lock type:  Double-Beard Lock Grip: Design:  Right-hand application
Line:  5 Cylinder lock type:  Double-Beard Lock Grip: Design:  Left-hand application

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
UNSPSC 7.0
46171503
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 11.0
23240190
UNSPSC 9.0
31162503
eCl@ss 7.1
23240190
Customs tariff number
83014090