item divider Motix
Digital Position Indicator

Digital Position Indicator


Show all 2 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Counter, electronic, with zeroing, chain-dimension and calibration function
1 Adapter plate, PA, black
1 Seal, self-adhesive
4 Countersunk Screws 4.2x16 St, bright zinc-plated

Properties

Article number 0.0.619.71
ESD ESD-safe = No
Weight m = 115 g
Delivery unit 1 set

Description

Positioning Set 8 40 – run in a Profile 8 groove – provides a modular means of creating a simple feed screw adjustment. This can be done by feeding in a single direction or using contradirectional feed elements. Positioning Set 8 40 is ideal for precise positional adjustment of feed devices, measurement attachments, proximity switches and devices at manual work benches.
The basic components for an adjustment device include the Positioning Set 8 40 (1), the associated Feed Screw M6-LH (2) and the Handwheel D50 (3).
Attachments are secured to the positioning slide using either anti-torsion positive locking in a groove of Line 8 or a screw connection (M6).
Setscrews can be accessed from the side and are used to adjust the vertical play of the slide in the guide groove.
The maximum pressure loading Fx in the direction of movement is 200 N; perpendicular to the groove, a compressive force of 100 N and a tensile force of 50 N (Fz direction) may act on the slides.
The optional Digital Position Indicators (4) (mechanical or electronic counter) enable precise positional adjustment of the Positioning Set.
The mechanical position indicator provides a digital indication of the positioning distance (one revolution of the handwheel corresponds to a distance of 1 mm, resolution 0.1 mm).
The electronic position indicator has a measuring accuracy of 0.01 mm. It can be calibrated by the user and provides a simple means of measuring the absolute value and incremental dimensions.
N.B.: The Positioning Set combined with the position indicator is not a measuring device! It is used instead for setting predefined positions for e.g. repeat assembly operations.
The length of Feed Screw LS is determined as a function of the adjustment distance H and the accessory components:
LS = H+130 mm (with Digital Position Indicator)
LS = H+90 mm (without Digital Position Indicator)
The length of the contradirectional Feed Screw is:
 LSG = H+67 mm
Adding a Positioning Set 8 40 contradirectional and a Feed Screw M6 (contradirectional) produces a positioning device that acts in both directions.
Turning the Handwheel in clockwise direction moves the positioning slide away from the user (the contradirectional additional slide moves towards the positioning slide).
The optional Digital Position Indicators (4) (mechanical or electronic counter) enable precise positional adjustment of the Positioning Set.
The mechanical position indicator provides a digital indication of the positioning distance (one revolution of the handwheel corresponds to a distance of 1 mm, resolution 0.1 mm).
The electronic position indicator has a measuring accuracy of 0.01 mm. It can be calibrated by the user and provides a simple means of measuring the absolute value and incremental dimensions.
N.B.: The Positioning Set combined with the position indicator is not a measuring device! It is used instead for setting predefined positions for e.g. repeat assembly operations.

Variants

Sort by

Positioning Set:  Electronic
Positioning Set:  Mechanical

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21020701
eCl@ss 4.0
21020701
eCl@ss 4.1
21020701
eCl@ss 5.0
21020701
eCl@ss 5.1
21020701
eCl@ss 6.0.1
21020701
UNSPSC 9.0
27112102
UNSPSC 7.0
27112102
eCl@ss 7.1
21020701
eCl@ss 11.0
23309090
Customs tariff number
90318020