Castor Rail Slide Strip
On request
Technical Data
Properties
Article number | 0.0.620.00 |
---|---|
Line | Work Bench System |
Line | line 8 |
Property | black |
ESD | ESD-safe = Yes |
Weight, spec. Length | m = 140 g/m |
Force max | Fmax. = 100 N |
Delivery unit | 1 pce., length 3000 mm |
Material | PE-HD |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 3000 | |
Delivery unit: Piece | Length: 3000 |
Downloads
CAD Data
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 6.0.1
36120490
eCl@ss 11.0
36120490
eCl@ss 5.1
36129190
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
UNSPSC 9.0
24101709
eCl@ss 4.0
36121505
eCl@ss 7.1
36120490
UNSPSC 7.0
24101709
Customs tariff number
39161000