Guard-rail Angle Fastener
On request
Technical Data
Scope of Delivery
Joint element D30, die-cast Al, white aluminium similar to RAL 9006
Joint element D30-R20, die-cast Al, white aluminium similar to RAL 9006
Joint element spacer, St, white aluminium similar to RAL 9006
T-Slot Nut V 8 St M6, St, bright zinc-plated
2 Countersunk Screws DIN 7991-M6x18, St, bright zinc-plated
2 Countersunk Screws DIN 7991-M6x10, St, bright zinc-plated
Properties
Article number | 0.0.620.28 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 102 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Connector diameter: 40 mm | |
Connector diameter: 30 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162502
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
83024900
Guard-rail Angle Fastener
On request