item divider Motix
Castor

Castor


Show all 10 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Castor D30-23, PA with Flanged Wheel

Properties

Article number 0.0.620.52
Line Line D30
Property signal red similar to RAL 3001
ESD ESD-safe = No
Weight m = 9 g
Delivery unit 1 pce.
Material PA

Description

Strong and smooth-running roller elements for roller conveyors. Available in a range of colours and with or without a flanged wheel for side guidance.

Variants

Sort by

Couleur:  vert vert Galet:  Galet D30-23 Sécurité ESD:  X
Couleur:  jaune jaune Galet:  Galet D30-23 Sécurité ESD:  X
Couleur:  rouge rouge Galet:  Galet D30-23 Sécurité ESD:  X
Couleur:  gris gris Galet:  Galet D30-23 Sécurité ESD:  X
Couleur:  noir noir Galet:  Galet D30-23 Sécurité ESD: 
Couleur:  vert vert Galet:  Galet D30-23. Sécurité ESD:  X
Couleur:  jaune jaune Galet:  Galet D30-23. Sécurité ESD:  X
Couleur:  rouge rouge Galet:  Galet D30-23. Sécurité ESD:  X
Couleur:  gris gris Galet:  Galet D30-23. Sécurité ESD:  X
Couleur:  noir noir Galet:  Galet D30-23. Sécurité ESD: 

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 11.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120407
eCl@ss 4.0
36121505
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
83022000