item divider Motix
Rack 8 End Section

Rack 8 End Section


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 rack end sections, St
2 dowel screws M5x22, St
Spring clip, St, stainless

Properties

Article number 0.0.621.93
Line line 8
ESD ESD-safe = No
Weight m = 50 g
Delivery unit 1 set

Description

The innovation in the item rack drive: the rack sits entirely in the groove, segmented and fully modular in a modular dimension of 80 mm. The innovative clamp technology secures the rack without screw fixings and also locks together the segments. How does this benefit you? You get a rack drive that is unrivalled in its compact design. There's nothing above it and no space is wasted. High rigidity and long service life with minimum maintenance.
This rack can be put together for you in any length you require (modular dimension: 80 mm) in next to no time. This rapid assembly ensures fast availability and the only profile processing required is two drill holes for the End Sections.
The two parts of the Rack 8 End Section form the start and finish of a rack. As many Segment 80 pieces as required can be used between these two points. The protected clamp technology reliably secures each Segment with no extra work required.
Note:
Rack 8 must not be installed in profiles of type "light" or "E".

Assembly Instructions

Variants

Sort by

Line:  8 Material:  Steel (bright zinc-plated)
Line:  - Material:  Plastic (POM)

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23179101
eCl@ss 4.0
23170701
eCl@ss 4.1
23170701
eCl@ss 5.0
23179101
eCl@ss 7.1
23179101
eCl@ss 11.0
23301091
UNSPSC 9.0
26111506
eCl@ss 5.1
23179102
eCl@ss 6.0.1
23179102
UNSPSC 7.0
26111506
Customs tariff number
84839081