item divider Motix
Railing Support 8/5 100x80

Railing Support 8/5 100x80

0.0.622.20

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Locating lug, die-cast zinc
T-Slot Nut V 8 St M6, St, bright zinc-plated
T-Slot Nut 5 St M5, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 7984 M6x16, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 912 M5x8, St, bright zinc-plated

Properties

Article number 0.0.622.20
Line Work Bench System
Line line 5
Line line 8
ESD ESD-safe = No
Weight m = 135 g
Delivery unit 1 set
Material Die-cast zinc, white aluminium similar to RAL 9006

Description

Fitted to the side of the Castor Rail, the railing made of Profiles 5 gives your products the support they need to stay on track. The railing also features broad lateral and vertical adjustment ranges.
A railing made using Line 5 profiles gives containers and goods the lateral support they need on Roller Conveyor 8 D30. Railing Support 8/5 100x80 is fastened to the Line 8 groove of Castor Rail 8 40x40. Thanks to its wide adjustment range, the distance between the railing and the roller conveyor can be easily adjusted.
The railing itself is custom made from Line 5 profiles such as the flat Profile 5 20x10 (0.0.391.02) or Profile 5 40x10 (0.0.391.06). This means the height of the railing can be adjusted to suit requirements.
Line 5 profiles fitted at curved stretches of roller conveyor are connected together using Railing Fastening Set 5-135°. This produces a gentle transition with no sharp edges on the railing.

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 6.0.1
23170490
eCl@ss 5.1
36129190
eCl@ss 4.0
36121505
eCl@ss 7.1
36120490
eCl@ss 11.0
36120490
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
79070000