item divider Motix
Shelf Cap Set 8

Shelf Cap Set 8


Show all 4 variants
On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 shelf caps 8 200, St, white aluminium
6 Countersunk Screws DIN 7504 3,9x19, St, bright zinc-plated

Properties

Article number 0.0.623.27
Line Work Bench System
ESD ESD-safe = No
Weight m = 120 g
Delivery unit 1 set

Variants

Sort by

Regalbodentiefe:  200 mm Bordkante: 
Regalbodentiefe:  320 mm Bordkante: 
Regalbodentiefe:  320 mm Bordkante:  X
Regalbodentiefe:  200 mm Bordkante:  X

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
73269098