Technical Data
Properties
Article number | 0.0.624.11 |
---|---|
Line | Line D30 |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight | m = 0,3 g |
Delivery unit | 1 pce. |
Material | PA-GB |
Variants
Sort by
Kształt: wygięty | Średnica łącznika [lista]: 40 mm | |
Kształt: wygięty | Średnica łącznika [lista]: 30 mm | |
Kształt: płaski | Średnica łącznika [lista]: brak |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090