item divider Motix
Hook 8

Hook 8


Show all 20 variants
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Wire, St, stainless
1 Wire mount, PA-GF
1 Hexagon Socket Head Cap Screw DIN 912 M6x20, St, bright zinc-plated
1 Washer ISO 7092-6, St, bright zinc-plated
1 Automatic T-Slot Nut V 8 St M6, stainless

Properties

Article number 0.0.624.30
Line Work Bench System
Line line 8
Property black similar to RAL 9005
ESD ESD-safe = No
Weight m = 48 g
Delivery unit 1 set

Description

The new item Hook system – one of these three hooks will always fit your needs!
All the Hooks are formed from stainless steel wire and can be used individually or together.

Variants

Sort by

Système de crochets/supports:  Crochet 40x20 Couleur:  noir noir
Système de crochets/supports:  Crochet 40x20 Couleur:  gris gris
Système de crochets/supports:  Crochet 40x40 Couleur:  noir noir
Système de crochets/supports:  Crochet R30 Couleur:  noir noir
Système de crochets/supports:  Crochet R40 Couleur:  noir noir
Système de crochets/supports:  Crochet simple 40x20 Couleur:  gris gris
Système de crochets/supports:  Crochet 40x40 Couleur:  gris gris
Système de crochets/supports:  Crochet simple 40x20 Couleur:  noir noir
Système de crochets/supports:  Crochet simple 80x20 Couleur:  gris gris
Système de crochets/supports:  Crochet simple 80x20 Couleur:  noir noir
Système de crochets/supports:  Crochet double 80x20 Couleur:  gris gris
Système de crochets/supports:  Crochet double 80x20 Couleur:  noir noir
Système de crochets/supports:  Crochet 80x20 Couleur:  noir noir
Système de crochets/supports:  Crochet 80x20 Couleur:  gris gris
Système de crochets/supports:  Crochet 80x40 Couleur:  noir noir
Système de crochets/supports:  Crochet 80x40 Couleur:  gris gris
Système de crochets/supports:  Pince fixe-compresse Couleur:  noir noir
Système de crochets/supports:  Pince fixe-compresse Couleur:  gris gris
Système de crochets/supports:  Crochet double 40x20 Couleur:  noir noir
Système de crochets/supports:  Crochet double 40x20 Couleur:  gris gris

Downloads

CAD Data

Accessoires

Applications

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 7.0
56111905
eCl@ss 7.1
21100290
Customs tariff number
83025000