item divider Motix
Profile 10 100x50

Profile 10 100x50


Show all 4 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.624.59
Line line 10
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 24,7 cm2
Moment of Inertia, torsional It = 44,03 cm4
Moment of Inertia, x-axis Ix = 61,28 cm4
Moment of Inertia, y-axis Iy = 227,47 cm4
Weight, spec. Length m = 6,67 kg/m
Delivery unit 1 pce., length 6000 mm
Material Al, anodized
Permissible groove extraction force F = 7000 N
Resistance Moment, x-axis Wx = 24,51 cm3
Resistance Moment, y-axis Wy = 45,49 cm3

Description

The new item Line 10 – ideal for stable, heavy-duty profile structures. High-strength profile edges (tensile loads of up to 7,000 N per screw connection) with maximum security against pre-tension losses.
Profile screw connections up to diameter M10 support high pre-tensioning and ensure safety.
Areas of the basic frame which are subject to less load can be constructed from lightweight Profiles 10 E – geometry and fasteners are retained in every respect.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Economy
Delivery unit:  Piece Length:  6000 Design:  Economy
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Standard
Delivery unit:  Piece Length:  6000 Design:  Standard

Load Calculation

Deflection calculator

Force application
Orientation
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
eCl@ss 11.0
23360101
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042100