item divider Motix
Profile bar

Profile bar


Show all 12 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Threaded bore max. M10

Properties

Article number 0.0.624.81
Line line 10
Property bright zinc-plated
ESD ESD-safe = Yes
Weight m = 438 g
Delivery unit 1 pce., length 500 mm
Material St

Description

Profile Bars 10 can be used to make special fastening strips in next to no time, e.g. for mounting complete assemblies.
The benefits for you – easy to assemble thanks to fixed gauge for holes, components can be changed over fast, forces are transferred effectively into the profile groove.
Profile Bars St are swivelled into the profile groove.
 

Variants

Sort by

Line:  5 Design:  Standard Material:  Steel (bright zinc-plated) Design:  Standard Colour:  Bright zinc-plated Bright zinc-plated
Line:  5 Design:  Standard Material:  Stainless steel Design:  Standard Colour:  White aluminium White aluminium
Line:  6 Design:  Standard Material:  Steel (bright zinc-plated) Design:  Standard Colour:  Bright zinc-plated Bright zinc-plated
Line:  6 Design:  Standard Material:  Stainless steel Design:  Standard Colour:  White aluminium White aluminium
Line:  8 Design:  Standard Material:  Steel (bright zinc-plated) Design:  Standard Colour:  Bright zinc-plated Bright zinc-plated
Line:  8 Design:  Standard Material:  Stainless steel Design:  Standard Colour:  White aluminium White aluminium
Line:  8 Design:  Heavy duty Material:  Steel (bright zinc-plated) Design:  Heavy duty Colour:  Bright zinc-plated Bright zinc-plated
Line:  8 Design:  Standard Material:  Stainless steel Design:  Profile St Colour:  White aluminium White aluminium
Line:  10 Design:  Standard Material:  Steel (bright zinc-plated) Design:  Standard Colour:  Bright zinc-plated Bright zinc-plated
Line:  10 Design:  Heavy duty Material:  Steel (bright zinc-plated) Design:  Heavy duty Colour:  Bright zinc-plated Bright zinc-plated
Line:  12 Design:  Standard Material:  Steel (bright zinc-plated) Design:  Standard Colour:  Bright zinc-plated Bright zinc-plated
Line:  12 Design:  Heavy duty Material:  Steel (bright zinc-plated) Design:  Heavy duty Colour:  Bright zinc-plated Bright zinc-plated

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110890
eCl@ss 11.0
35060290
UNSPSC 9.0
31161708
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
eCl@ss 6.0.1
23110890
eCl@ss 7.1
23110890
UNSPSC 7.0
31161708
Customs tariff number
72166900