item divider Motix
Holder, Limit Switch

Holder, Limit Switch


Show all 7 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Holder, Al, natural
2 Countersunk Screws DIN 7991-M6x30, St, bright zinc-plated
T-Slot Nut 8 St 2xM6-36

Properties

Article number 0.0.626.55
Line line 8
ESD ESD-safe = No
Weight m = 120 g
Delivery unit 1 pce.

Description

Limit-Switch Holder KRF 8 fastens Limit Switch 8 (0.0.600.05 or 0.3.001.30) directly to the Profile 8 groove of the KRF guide profile.

Variants

Sort by

Compatibility:  Universal Diameter of proximity switch:  Ø 6.5 mm
Compatibility:  Universal Diameter of proximity switch:  Ø 8 mm
Compatibility:  Universal Diameter of proximity switch:  Ø 12 mm
Compatibility:  Universal Diameter of proximity switch:  Ø 18 mm
Compatibility:  Universal Diameter of proximity switch:  Ø 20 mm
Compatibility:  KRF Diameter of proximity switch:  -
Compatibility:  Timing-Belt Reverse Unit Diameter of proximity switch:  Ø 8 mm

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27220501
UNSPSC 7.0
39121509
UNSPSC 9.0
39121705
eCl@ss 6.0.1
23309213
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 7.1
27220501
eCl@ss 11.0
27220501
Customs tariff number
73269098