item divider Motix
Castor Rail inserts

Castor Rail inserts


Show all 16 variants

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Castor D30, PA
Housing, PA-GF, black
Axle, St, stainless

Properties

Article number 0.0.627.06
Line Work Bench System
Property signal red similar to RAL 3001
ESD ESD-safe = No
Weight m = 18,1 g
Force max Fmax. = 100 N
Delivery unit 1 pce.
Material PA-GF

Description

The wide range of inserts available for Castor Rail 8 40x40 make it a true all-rounder:
a: Castor Ball Inserts ESD
b: Castor Inserts D30/Castor Inserts D30 with Flanged Wheel, ESD-safety optional
c: Castor Rail 8 40x40, Brake
d: Roller Inserts 4xD11, ESD-safety optional
e: Brush Inserts ESD
f: Slide Strip Wedge Insert ESD
g: Castor Rail 8 40x40, Slide Strip ESD – raised installation
h: Castor Rail 8 40x40, Slide Strip ESD – low installation

Assembly Instructions

Customising Castor Rail 8 40x40 couldn’t be easier: Simply push the inserts into the rail to build your ideal roller conveyor. Caps secure the ends.

Variants

Sort by

Type of transport:  Roller elements Colour:  Black Black Castor:  Roller D30-22 with flanged wheel ESD-safe:  X
Type of transport:  Roller elements Colour:  Black Black Castor:  Roller D30-22 ESD-safe:  X
Type of transport:  Roller elements Colour:  Black Black Castor:  Roller D30-22 ESD-safe: 
Type of transport:  Roller elements Colour:  Black Black Castor:  Roller D30-22 with flanged wheel ESD-safe: 
Type of transport:  Roller elements Colour:  Red Red Castor:  Roller D30-22 ESD-safe:  X
Type of transport:  Roller elements Colour:  Yellow Yellow Castor:  Roller D30-22 ESD-safe:  X
Type of transport:  Roller elements Colour:  Green Green Castor:  Roller D30-22 ESD-safe:  X
Type of transport:  Roller elements Colour:  Red Red Castor:  Roller D30-22 with flanged wheel ESD-safe:  X
Type of transport:  Roller elements Colour:  Yellow Yellow Castor:  Roller D30-22 with flanged wheel ESD-safe:  X
Type of transport:  Roller elements Colour:  Green Green Castor:  Roller D30-22 with flanged wheel ESD-safe:  X
Type of transport:  Roller elements Colour:  Black Black Castor:  Roller D11-23 ESD-safe:  X
Type of transport:  Roller elements Colour:  Black Black Castor:  Roller D11-23 ESD-safe: 
Type of transport:  Balls Colour:  - Castor:  Ball D24 ESD-safe: 
Type of transport:  Slide elements Colour:  Black Black Castor:  Wedge ESD-safe: 
Type of transport:  Brushes Colour:  Black Black Castor:  Brush ESD-safe: 
Type of transport:  Back Stop Colour:  Black Black Castor:  Back Stop ESD-safe: 

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 6.0.1
36120490
eCl@ss 11.0
36120490
eCl@ss 5.1
36129190
eCl@ss 7.1
36120490
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
UNSPSC 9.0
24101709
eCl@ss 4.0
36121505
UNSPSC 7.0
24101709
Customs tariff number
39174000